Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
XF-RGHX - Fixed castor
Bill of material
XF 100 RGHX
ORDERNO
Article-number
XF 100 RGHX
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
100 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Plain bearing
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D