Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rochu
Description
SMP(01-03) - Slide Mounting plate
Bill of material
SMP-01
MODEL
Model
SMP
SERIES
Series
A
Slot A
50 mm
B
Distance of slots
10 mm
L
Long
65 mm
W
Width
20 mm
T
Thick
6 mm
WEIGHT
Weight
12.00 g
PI
Product Info
Product Information
UC
Use Case
Use Case
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D