Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Royme
Description
T Ø 13 - Super-strong
Bill of material
T13-030(0)
CODE
-
DH
Hole diameter
13 mm
DD
Rod diameter
6.3 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
2000 N
BXH
Cross wire section
2.65 x 5.35 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D