Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
RP Technik
Description
FMW series
Bill of material
FMW009ML
ARTNR
Item number
FMW009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
LT
Luminaire type
Exit sign light
L
Length
57.5 mm
W
Width
262 mm
H
Height
187.5 mm
MT
Mounting type
Wall installation
RD
Recognition distance
0 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
65
PC
Protection class
1
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D