Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-100
Bill of material
ebea KP-100 RS 2x10-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
TYP
Type
KP-100
A
Version
N
Number of bars
DM
Diameter
mm
NS
Number of shear elements
DS
Insulation height Ds
mm
Enter value for DS
Insulation height Ds
mm
cm
inch
ft
IO
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
IU
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
DT
Insulation height Dt
140 mm
DMM
Insulation type
ISO
Insulation thickness
mm
L
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
LMIN
Element minimum length Lmin
200 mm
FW
Fire resistance
REI120
SM
Seismic
Q
Crossbars
ARTNR
Product code
ebea KP-100 RS 2x10-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
LOG
Level of Geometry
Recommendations
Loading ...
Download CAD models
Previews
3D
2D