Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-500
Bill of material
ebea KP-500 VE1 -1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
TYP
Type
KP-500
A
Version
NS
Number of shear elements
DM
Diameter
8 mm
N
Number of bars
1
DS
Insulation height Ds
mm
Enter value for DS
Insulation height Ds
mm
cm
inch
ft
IO
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
IU
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
DT
Insulation height Dt
140 mm
DMM
Insulation type
ISO
Insulation thickness
mm
L
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
LMIN
Element minimum length Lmin
200 mm
FW
Fire resistance
REI120
SM
Seismic
Q
Crossbars
ARTNR
Product code
ebea KP-500 VE1 -1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
LOG
Level of Geometry
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D