Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA wama 500
Bill of material
HX 335.51
F
Format L x W
5.10 x 2.10 m
TYP
Type
INFO
Note
Meshes for biaxial reinforcements of reinforcing steel B500B
DL
Spacing longitudinal
150 mm
DA
Spacing transverse
150 mm
LD
Diameter ld / LD
8 mm
QD
Diameter QD
8 mm
CASA
Nominal cross section as,longitudinal
335 mm2/m
CASAC
Nominal cross section as,transverse
335 mm2/m
SAC
Overlap min. transverse lb
350 mm
SAL
Overlap min. longitudinal lb
350 mm
WM
Weight kg
56.4 kg
WM2
Weight kg/m2
5.27 kg/m^2
ARTNR
Product code
HX 335.51
LOG
Level of geometry
建議
Loading ...
下載CAD模型
Previews
3D
2D