Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA Z-meshes
Bill of material
Z 248.5
F
Format L x W
5.00 x 2.00 m
TYP
Type
INFO
Note
Z-meshes for biaxial reinforcement made of B500A reinforcing steel
DL
Spacing longitudinal
150 mm
DA
Spacing transverse
150/300 mm
LD
Diameter ld / LD
7/5 mm
QD
Diameter QD
7 mm
CASA
Cross section as,longitudinal
248 mm2/m
CASAC
Cross section as,transverse
257 mm2/m
WM
Weight kg
34.3 kg
WM2
Weight kg/m2
3.43 kg/m^2
ARTNR
Product code
Z 248.5
LOG
Level of geometry
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D