Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
F64040 - 20 Series Aluminum Profile-40X40
Bill of material
F64040-N-N-L50
TYPECODE
Type code
F64040
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
1.180 kg/m
SA
Sectional Area
432 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
8.89×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
8.89×10⁴ mm^4
CATALOG
catalog
f64040.jpg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D