Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Sati
Description
20B-2 (31,75 x 19,56 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD13031
CODE
Code
P
Pitch
31.75 mm
W
Internal width
19.56 mm
DR
Roller
19.05 mm
R
Tooth radius
32 mm
C
Radius width
3.5 mm
L
Tooth width
18.2 mm
H2
Tooth width
54.6 mm
Z
DE
mm
DP
mm
D
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D