Catalog navigation
Výběr CAD modelu
Available products: 70
HELP_VARIABLE
Company
Sati
Description
083-1/084-1 (12,7 x 4,88 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS07042
CODE
Code
P
Pitch
12.7 mm
W
Internal width
4.88 mm
DR
Roller
7.75 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
H1
Tooth width
4.5 mm
Z
DE
mm
DP
mm
D
mm
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D