Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Schaffner
Description
FN 2020 - General Purpose AC/DC EMI Filter
Bill of material
Schaffner FN2020A-10-07
CNSTYPECODE
Type code
CNSORDERNO
Order number
PE
Performance
Standard
RC
Rated current 40°C (25°C)
A
BAH005
Voltage
250 V
PL
Power Loss 25°C/DC
W
IO
Input/Output connections
PDF
PDF Datasheet
Download
A
mm
B
mm
C
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D