Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SCHUNK
Description
MMS-PI2 - Programmable magnetic switch
Bill of material
SCHUNK-0301131 MMS 22-PI2-S-M8-NPN-HD
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
EPLAN
EPLAN Data Portal
SCHALTFUNKTION
Switching function
Closer
SCHALTUNGSART
Type of switching
TYPISCHESCHALTZ
typical switching time
0.001 s
MAXSCHALTFREQUE
Max. switching frequency
1000 Hz
PRODUKTGEWICHT
Product weight
kg
MINUMGEBUNGSTEM
Min. ambient temperature
-20 °C
MAXUMGEBUNGSTEM
Max. ambient temperature
80 °C
DICHTHEITIPSENS
Tightness IP (sensor)
67
DICHTHEITIPSTEC
Tightness IP (sensor, connected)
67
LEDANZEIGE
LED display in sensor
no
SPANNUNGSART
Type of voltage
DC
NENNSPANNUNG
Nominal voltage
24 V
MINSPANNUNG
Min. voltage
10 V
MAXSPANNUNG
Max. voltage
30 V
SPANNUNGSABFALL
Voltage drop
2 V
MAXSCHALTSTROM
Max. switching current
0.025 A
KABELDURCHMESSE
Cable diameter D
2.55 mm
MINBIEGERADIUSD
Min. bending radius (dynamic)
25.5 mm
MINBIEGERADIUSS
Min. bending radius (static)
12.75 mm
ANZAHLADERN
Number of wires
4
ADERQUERSCHNITT
Wire cross section
0.14 mm^2
KABELLAENGE
Cable length L
cm
KABELSTECKER
Cable connector/cable end
CNSCTN
Customs tariff number
85365005
Recommendations
Loading ...
Download CAD models
Previews
3D
2D