Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
KSX - 5-axis clamping vise
Bill of material
SCHUNK-0432253 KSX 125
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SPANNBEREICH
Clamping range
mm
BACKE
System jaws (to order optional)
ZSV
Draw bar extension / Base body extension (to order optional)
NRS
VERO-S retrofit kit (to order optional)
SPABRE
Width of the clamping vise
125 mm
BAUHOE
Height
mm
SPAKRA
Clamping force
540
MINSPAKRA
Min. clamping force
5 kN
MAXSPAKRA
Max. clamping force
40 kN
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662020
Recommendations
Loading ...
Download CAD models
Previews
3D
2D