Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Setco
Description
M Series - Dovetail Slides - M Series
Bill of material
M0
PN
Part Number
M0
SER
Series
M
SC
Slide Configuration
SW
Slide Width
SWT
Top Slide - Slide Width
TSP
Top Slide Position
SP
Saddle Position
SPT
Top Slide - Saddle Position
HFO
Hand Feed Option
HO
Handle Option
HFA
Right Angle Hand Feed Attachment
HFAP
Right Angle Hand Feed Attachment Position
WP
Way Protection
MSL
Manual Saddle Lock
SS
Square 360° Swivel
HFOT
Top Slide - Hand Feed Option
HFAT
Top Slide - Right Angle Hand Feed Attachment
HFAPT
Top Slide - Right Angle Hand Feed Attachment Position
WPT
Top Slide - Way Protection
MSLT
Top Slide - Manual Saddle Lock
SL
Saddle Length
4.00
SLT
Saddle Length - Top Slide
N/A Pulgada
BL
Base Length
6 Pulgada
BLT
Base Length - Top Slide
N/A Pulgada
WD
Wheel Diameter
2 Pulgada
WDT
Wheel Diameter - Top Slide
N/A
H1
0.990/1.010 Pulgada
H1T
H1 - Top Slide
N/A Pulgada
L1
7.81 Pulgada
L1T
L1 - Top Slide
N/A Pulgada
L2
4.000 Pulgada
L2T
L2 - Top Slide
N/A Pulgada
L3
1.00 Pulgada
L3T
L3 - Top Slide
N/A Pulgada
L4
N/A Pulgada
L4T
L4 - Top Slide
N/A Pulgada
L5
N/A Pulgada
L5T
L5 - Top Slide
N/A Pulgada
L6
N/A Pulgada
L6T
L6 - Top Slide
N/A Pulgada
L7
1.562 Pulgada
L7T
L7 - Top Slide
N/A Pulgada
PL
Plate Length
N/A Pulgada
L8
N/A Pulgada
L9
N/A Pulgada
L10
N/A Pulgada
H2
N/A Pulgada
H3
N/A Pulgada
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D