您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 367 137244 Blechschraube ISO 7051 Stahl einsatzgehärtet verzinkt blau ST4.2x38-C-Z
SFS Group Schweiz AG
6 Blech-/Bohrschrauben Stahl
Sheet metal screws
ISO 7051 C-Z
Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{sfs_unimarket/blech_bohrschrauben_stahl/blechschrauben/iso_7051_c_z/st/iso_7051_c_z_a2k_fn367.prj},{NB=SFS FN 367 137244 Blechschraube ISO 7051 Stahl einsatzgehärtet verzinkt blau ST4.2x38-C-Z},{ARTNR=137244},{WERKSTOFF=Stahl einsatzgehärtet },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=367},{D=4.2},{D3=3.100},{P=1.400},{L=38.0},{DK=8.400},{K=2.600},{A=1.400},{F=1.000},{R=1.600},{RF=9.500},{MZ=5.200},{Y=3.700},{TZ=3.100},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 58
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7051 C-Z (DIN 7983 C) - FN 367 - verzinkt blau - Cross recessed raised countersunk oval head tapping screws
Bill of material
SFS FN 367 137244 Blechschraube ISO 7051 Stahl einsatzgehärtet verzinkt blau ST4.2x38-C-Z
ARTNR
Artikelnummer
137244
137244
WERKSTOFF
Werkstoff
Stahl einsatzgehärtet
GUETE
Guete
OBERFLAECHE
Oberfläche
verzinkt blau
VERPACKUNG
Verpackung
100
100
SFSNR
SFS - Nr.
367
D
Nominal thread diameter
4.2
4.2
mm
D3
Nominal core diameter
3.100
3.100
mm
P
Pitch of bolt
1.400
1.400
mm
L
Nominal length
38.0
38.0
mm
DK
Head diameter
8.400
8.400
mm
K
Head height
2.600
2.600
mm
A
Distance from the last full form thread to the bearing face
1.400
1.400
mm
F
Height of the raised
1.000
1.000
mm
R
Transition radius under head
1.600
1.600
mm
RF
Radius of the raised portion of a head
9.500
9.500
mm
MZ
Wing diameter of cross recesses Form Z
5.200
5.200
mm
Y
Length of cone point Form C
3.700
3.700
mm
TZ
Depth of the driving feature Form Z
3.100
3.100
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D