Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8285 - S-5 B-Mini-Klemmen Messing 25x25x6x30
Bill of material
SFS 495716
ARTNR
Order number
495716
FN
8285
TYP
Type
F4
MARKE
Marke
S-5! STEHFALZKLEMMEN
LM
Lief.Mat
36239
MKT
Materialkurztext
S-5 B-MinKlem Ms,96
LTEXT1
Langtext 1
S-5 B-Mini-Klemmen m. 1 Fixierschraube
LTEXT2
Langtext 2
Messing/Schrauben rostfrei A2
LTEXT3
Langtext 3
für Steh- u. Winkelfalzdächer aus Kupfer
LTEXT4
Langtext 4
25x25x6x30
D1
Nominal thread diameter
M8 mm
L
Length
30 mm
B
Width
25 mm
H
Height
25 mm
B1
Width
6 mm
H1
Height
13 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D