Catalog navigation
Seleção de modelos em CAD
Available products: 71
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 6912 - FN 1183 - 8.8 - schwarz - Hexagon socket slotted head cap screws with centre hole and low head
Bill of material
SFS FN 1183 144167 Zylinderschraube DIN 6912 Stahl 8.8 schwarz M8x80
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
1183
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
S
Width accross flats
mm
T
Depth of the driving feature
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
DK
Head diameter
mm
K
Head height
mm
DA
Transition diameter
mm
DW
Diameter of the bearing face
mm
DH
Diameter of key leader
mm
R
Transition radius under head
mm
V
Chamfer
mm
T1
Depth of lead
mm
F
Transition
mm
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D