Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7500-1 CE - FN 1902 - rostfrei A2 - Gewindefurchenden Schrauben fuer metrisches ISO Gewinde mit Kreuzschlitz
Bill of material
SFS FN 1902 284324 Schraube DIN 7500-1 rostfreier Stahl rostfrei A2 CEM4x16-Z
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
1902
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
38.000 mm
X
Thread rudiment
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
RF
Radius of the raised portion of a head
mm
MH
Wing diameter of cross recesses Form H
mm
MZ
Wing diameter of cross recesses Form Z
mm
EH
Penetration depth form H
mm
EZ
Penetration depth form Z
mm
Y
Angle of the cone
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D