Catalog navigation
CAD模型选择
可提供的产品: 150
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 84 - FN 330 - rostfrei A2 - Cylinder head screws, ISO 1207
Bill of material
SFS FN 330 109978 Zylinderschraube DIN 84 rostfreier Stahl rostfrei A2 M4x30
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
330
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
DK
Head diameter
mm
K
Head height
mm
N
Width of slot
mm
T
Depth of the driving feature
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D