Catalog navigation
CAD model selection
Selectable products: 222
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 933 (ISO 4017) - FN 112 - rostfrei A4 - Hexagon set screws with thread to head, product classes A and B
Bill of material
SFS FN 112 122016 Sechskantschraube DIN 933 rostfreier Stahl rostfrei A4 M10x16
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A4
VERPACKUNG
Packaging
SFSNR
SFS - FN Nr.
112
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
DA
Transition diameter
mm
DW
Diameter
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
X
Thread rudiment
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D