Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SX14 - FS Bohrschrauben SX14
Bill of material
SFS 378640 A self drilling fastener, bimetallic
CNSORDERNO
Description
ARTNR
Order number
ARTNROLD
Order number
TYP
Type
SX14
KOPF
Head shape
Hex head
DS
Washer variant
TEXT1
Text Line 1 (Product)
A self drilling fastener, bimetallic
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
KL
Clamping range
VD
Drilling capacity
14mm
MAT
Material
L
Length
mm
D1
Head diameter
10.00 mm
D2
Diameter
5.5 mm
DW
mm
SW
8 mm
GW
Mass
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D