Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RAK-ST.020FP-M_S55700-P101
Bill of material
RAK-ST.020FP-M Sicherh.Temp.Begr.100ºC(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RAK-ST.020FP-M Safe.temp.limit 100ºC
SA110ID05
Main product group
RAK-ST.020FP-M
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
55 mm
SA71012ID05
Width
67.00 mm
SA71012ID06
Height
156.00 mm
SA71012ID07
Height
0.37 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55700-P101
SA740ID04
Approval markings
SA810ID03
Order number
S55700-P101
SA810ID04
DataNorm number
S55700-P101
SA810ID06
GTIN number
7612914067111
SA810ID10
Description text
Safety temperature limiter, fixed 100 °C, protection tube 100 mm, capillary 700 mm
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC010927
ETIMCLASSN
ETIM classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13
OMNICLASS
OmniClass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_75_50_18
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.