Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC5.E24_S55375-C104
Bill of material
S55375-C104
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA110ID05
Typ /ASN
PXC5.E24
SA100ID04
Operating range
Room automation
SA700ID04
Product name
Automation Station, 24 Input/Outputs, Modbus, BACnet/IP, BACnet/SC
PREVIEW
LOD
LOD Level
SA200ID03
Design
With open- and closed-loop control
SA250ID03
Capability of communication
Communicative
SA95003ID20
Datenbus-Anschlussmöglichkeit
BACnet, M-Bus, Modbus, KNX, http (Hypertext Transfer Protocol)
SA260ID03
I/O
Automation station (controller)
SA300ID03
Structure
Compact
SA400ID03
Form of installation
Surface-mounted/surface-mounted
SA450ID03
Type of fixing
Schraubbefestigung, Sammelschienenbefestigung
SA500ID03
Casing material
Plastics
SA700ID05
Minimum ambient temperature (in operation)
-5 °C
SA700ID06
Maximum ambient temperature (in operation)
50 °C
SA700ID07
Minimum non-operating temperature
-25 °C
SA700ID08
Maximum non-operating temperature
70 °C
SA700ID09
Minimum transport temperature
-25 °C
SA700ID10
Maximum transport temperature
70 °C
SA71016ID04
length
69.00 mm
SA71016ID05
Width
270.00 mm
SA71016ID06
Height
124.00 mm
SA71016ID07
Mass (net)
0.770 kg
LINK
Product link
http://www.siemens.com/btproduct?S55375-C104 mm
SA810ID03
Order number
S55375-C104
SA810ID04
DATANORM number
S55375-C104
SA810ID10
Description/supplementary text for the order number
PXC5.E24 Automation Station
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Internet address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-35 25 21
OMNICLASS
OmniClass title
Programmable Logic Controllers
UNICLASSC
Pr_75_50_20_68
SA010ID02
Sheet number of the guideline
50
建議
No recommendations available.
下載CAD模型
Previews
3D
Characteristics Graph
2D