Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
GDB181.1EMKN_S55499-D505
Bill of material
GDB181.1EMKN VAV KNX(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product feature
GDB181.1EMKN VAV KNX
SA110ID05
Main product group
GDB181.1EMKN
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
Without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
71.00 mm
SA71012ID05
Width
61.00 mm
SA71012ID06
Height
158.00 mm
SA71012ID07
Height
0.60 kg
LINK
http://www.siemens.com/btproduct?S55499-D505
SA810ID03
Order number
S55499-D505
SA810ID04
DataNorm number
S55499-D505
SA810ID06
GTIN number
4047625008864
SA810ID10
Description text
VAV compact controller KNX, multipack 18 pcs. incl. ASK78.12
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC000792
ETIMCLASSN
ETIM classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D