Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
S55150-A105-A900
Bill of material
SAX319.00 OEM Ventilantrieb 800N 20mm,(0)
LOD
LoG Level
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPÄISCHES Portfolio
SA700ID04
Product description
SAX319.00 OEM valve actuator 800N 20mm,
SA110ID05
Type (ASN)
SAX319.00
LODLEVEL
Level of detail
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
110 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
3.50 VA
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
130.00 °C
SA700ID22
minimum temperature of medium
-25.00 °C
SA700ID24
maximum ambient temperature
55.00 °C
SA700ID25
minimum ambient temperature
-5.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
5.91 kg
SA71006ID04
Length
150.00 mm
SA71006ID05
Width
124.00 mm
SA71006ID06
Height
242.00 mm
LINK
http://www.siemens.com/btproduct?S55150-A105-A900
SA740ID04
SA810ID03
Order number
S55150-A105-A900
SA810ID04
Datanorm number
S55150-A105-A900
SA810ID06
GTIN number
7612914082862
SA810ID10
Description text
Electromotoric actuator, 800 N, 20 mm, AC 230 V, 3P
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20240105
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_02_54
SA010ID02
Sheet number of the guideline
24
SA810ID030
Search number
sax319_00_s55150-a105-a900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.