Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVP211.0_BPZ:RVP211.0
Bill of material
RVP211.0 Heizungsregler mit BW ohne Uhr(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVP360 Heating controller with BW
SA110ID05
Main product group
RVP211.0
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Product main group 1
without display
SA71012ID04
Length
144.00 mm
SA71012ID05
Width
113 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.74 kg
LINK
http://www.siemens.com/btproduct?BPZ:RVP211.0
SA810ID03
Manufacturer’s reference number
BPZ:RVP211.0
SA810ID04
Datanorm number
BPZ:RVP211.0
SA810ID06
GTIN number
7612914053022
SA810ID10
Description text
Heating controller without timer, with domestic hot water preparation
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010216
ETIMCLASSN
ETIM Classname
Fixed-application controller
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass name
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.