Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AP 118/01_5WG1118-4AB01
Bill of material
AP 118/01 Automation control module(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
AP 118/01
SA700ID04
Product name
AP 118/01 Automation control module
SA700ID05
Length
180.0 mm
SA700ID06
Depth
41.1 mm
SA700ID07
Height
50.0 mm
SA700ID08
mass (net)
0.122 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1118-4AB01
SA810ID03
Order number
5WG1118-4AB01
SA810ID04
DATANORM number
5WG1118-4AB01
SA810ID06
GTIN number
4001869436272
SA810ID10
Description text
Control Module Box
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer Web Link
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001583
ETIMCLASSN
ETIM Classname
Accessories for bus system
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 33 15
OMNICLASS
OmniClass title
Electrical Junction Boxes
UNICLASSC
Uniclass code
Pr_80_77_28_16
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.