Catalog navigation
Selezione modello CAD
Prodotti disponibili: 61
HELP_VARIABLE
Company
Smalley
Description
RSHD - Metric
Bill of material
RSHD-037-CSOP-TW
PARTNBR
Part No.
D1
Application Diameter
mm
S
Ring Thickness
mm
STOLUP
Ring Thickness Tolerance Up
0.0 mm
STOLDWN
Ring Thickness Tolerance Down
mm
D3
Ring Diameter
mm
D3TOLUP
Ring Tolerance Up
mm
D3TOLDWN
Ring Tolerance Down
mm
A
Lug Height (mm)
mm
B
Radial Wall (≈)
mm
D5
Lug Inside Diameter (mm)
mm
D2
Groove Diameter
mm
D2TOLUP
Groove Diameter Tolerance Up
mm
D2TOLDWN
Groove Diameter Tolerance Down
0.00 mm
M
Groove Width
mm
MTOLUP
Groove Width Tolerance Up
0.14 mm
MTOLDWN
Groove Width Tolerance down
0.00 mm
N
Edge Margin
mm
FN
Groove Yield
N
FR
Ring Shear
N
PS
Pliers Straight
PB
Pliers Bent
MAT
Material
HARDNESS
Hardnes
FINISH
Finish
G
Max Chamfer/Radius
EXT
Base Extrude
TP
Type
Internal
SS
Smalley Series
Metric Tapered Section
SPN
Smalley Part Number
DC
Delivery Country
These products are only available in the USA
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D