Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5V1-EX250 - Tie-rod Base: EX250 Integrated-type (For I/O) Serial Transmission System
Bill of material
SS5V1-W10S1QWD-02U-C3_00-5FU
BASE
Base type
(10) Tie-rod base
SIUNIT
SI Unit
INS
Input block stations
INT
Input block type
INC
Input block type
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
BLOCK
SUP/EXH block assembly specifications
PORT
A B port size
RAIL
DIN rail length special must be more than No. of Stations
WIRING
Wiring specifications
VV
Valve SPEC=>
PILOT
Pilot
VALVE
Back pressure check valve
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light and surge voltage suppressor
OVERRIDE
Manual override
OMSC
Made to order
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D