Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
SS5V2-P_16 - Cassette Base: Flat Ribbon Cable PC Wiring
Bill of material
SS5V2-16PD1-02U-C4_00-5FU
BASE
Base
(16) Cassette base
CONNECTOR
Connector type
DIRECTION
Connector entry direction
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
BLOCK
SUP/EXH block assembly specifications
PORT
A/B port size
RAIL
DIN rail length specified
WIRING
Wiring specifications
VV
Valve SPEC=>
PILOT
Pilot type
VOLTAGE
Rated voltage
SUPPRESSOR
Light/Surge voltage suppressor
OVERRIDE
Manual override
OMSC
Made to order
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D