Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X3-45F - 5 Port Solenoid Valve / Stacking Manifold / Base Mounted / D-Sub Connector
Bill of material
SS5X3-45FD-02B-C4-Q
CONNECTOR
Connector type
(F) D-sub connector
COMMON
Common
MP
Connector Mounting Position
POSITION
SUP/EXH block mounting position
NOS
Number of stations
SPECIFICATION
SUP/EXH block assembly specifications
PORT
Port size
VOLTAGE
Voltage
OPTION
Option
L1
135.5 mm
L2
125.0 mm
L3
108.0 mm
L4
13.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D