Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X5-45S2 - Serial Interface Unit IN313
Bill of material
SS5X5-45S2D-02B-C4-Q
CONNECTOR
Connector type
(S2) Serial Interface
MP
Connector Mouting Position
NOS
Number of stations
POSITION
SUP/EXH block mounting position
SPECIFICATION
SUP/EXH block specifications
PORT
Port size
OPTION
Option
L1
235.5 mm
L2
225.0 mm
L3
123.0 mm
L4
17.0 mm
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
Dimensão
2D