Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS4-10 - 5 Port Solenoid Valve / Base Mounted / Non Plug-in - DIN connector
Bill of material
VV5FS4-10-021-03-Q
SUPPLY
Supply
(10) Non plug-in - DIN connector
NOS
Number of stations
SYMBOL
Symbol
PS
Port size
THREAD
Thread
UNIT
Control type
VOLTAGE
Voltage
L1
156 mm
L2
168 mm
L3
0.000 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D