Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q11-L - Base Mounted Plug-in Manifold: Lead Wire
Bill of material
VV5Q11-01C3L0-Q_0-1
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
PORT
Cylinder port
KIT
Kit type
L
NCOM
Negative common
CABLE
Cable (Length)
OPTION1
Option:AC200/220V models
OPTION2
Option:With back pressure check valve
OPTION3
Option:DIN rail mounting
OPTION4
Option:External pilot
OPTION5
Option:Direct EXH outlet with built-in silencer
OPTION6
Option:Name plate
COM1
Comment
Available options such as Regulator, Ejector valve and Name plate, please refer to "Accessories" folder.
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
SUPPRESSOR
Light/surge voltage suppressor
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
L1
39.0 mm
L2
48.5 mm
L3
75.0 mm
L4
85.5 mm
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D