Catalog navigation
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
SMC
Description
CA2WH/CDA2WH - Air-Hidro Cylinder/Standard: Double Acting Double Rod
Bill of material
CA2WLH100-25
BORE
Bore size
mm
MOUNT
Mounting type
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Switch sign
TUBEMAT
Tube material
STROKE
Cylinder stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
THREAD
Port thread
BOOT
Boots
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D