Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
SMC
Description
CQSK/CDQSK-XC11 - Dual Stroke Cylinder/Standard Type Double Acting,Single Rod
Bill of material
CQSKB16-5+0D-XC11
BORE
Bore size
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKES1
Stroke S1
mm
Enter value for STROKES1
Stroke S1
mm
cm
inch
ft
STROKES2S1
Stroke S2-S1
mm
Enter value for STROKES2S1
Stroke S2-S1
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
(D) Double acting
BODY
Body option
OMSC
Made to order
(-XC11) Dual stroke cylinder/Single rod type
THREAD
Thread on/off
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D