您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQSXB20-5D
SMC
bp2_standard_air_cylinder
CQS Compact Cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp2_standard_air_cylinder/cqs/cqsx_asmtab.prj},{NB=CQSXB20-5D(0_0_0)},{BORE=20},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{SMAX=50},{POS=0},{ACTION=(D) Double acting},{BODY=},{STOP=0},{THREAD=0},{AA1=24.0},{AA2=34.0},{BB1=19.5},{BB2=29.5},{C=7},{D=10},{E=36},{F=5.5},{H=M5x0.8},{I=47},{K=8},{LL1=4.5},{M=25.5},{N=5.4},{OA=M6x1.0},{OB=9.0},{Q=9.0},{RA=10},{RB=7},{T=1.0},{B1=13},{C1=12},{H1=5},{L11=18.5},{MM=M8x1.25},{X=14.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0.0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{PPATH=cqsx/assembly/cqsx_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
CQSX/CDQSX - Low Speed Cylinder Double Acting,Single Rod
Bill of material
CQSXB20-5D
BORE
Bore size
20
20
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(D) Double acting
BODY
Body option
(-) Standard (Rod end female thread)
(C) With rubber bumper
(M) Rod end male thread
(CM) With rubber bumper & Rod end male thread
(-) Standard (Rod end female thread)
(C) With rubber bumper
(M) Rod end male thread
(CM) With rubber bumper & Rod end male thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD
Thread on/off
on
off
on
off
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D