Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
LLA - Manifolds
Stückliste
LLA2A-02-02-C_2A-02-C_0N0N
BODY
Body class
BASE
Base type
(A) Stacking type for manifold
VS
Manifold stations
PORT
Port size (port P)
(02) 1/4
THREAD1
Thread type
MATERIAL
Material
(C) Manifold: PFA
VV
Valve SPEC=>
BODY2
Body class
(2) Body class:2 Orifice dia.:ø4
BTYPE
Body type
(A) Stacking type for manifold
PORT2
Port size (port A)
(02) 1/4
THREAD2
Thread type
MATERIAL2
Material
THREAD
Thread on/off
NO11
Station 1 (Valve type)
NO12
Station 1 (Option)
NO21
Station 2 (Valve type)
NO22
Station 2 (Option)
NO31
Station 3 (Valve type)
NO32
Station 3 (Option)
NO41
Station 4 (Valve type)
NO42
Station 4 (Option)
NO51
Station 5 (Valve type)
NO52
Station 5 (Option)
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D