Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
SMC (JP)
Descripción
25A-ZZQ_A_O - Space Saving Vacuum/Vacuum Pump System/Manifold
Lista de materiales
25A-ZZQ104A-LOB_ZQ000MA-K15L-EA-0
NUMBER
Number of stations
SUPORT
Vacuum pressure supply(PV) port position
REPORT
Vacuum release pressure supply port(PD port)
TYPE
Type
SS
SINGLE SPEG=>
BODY
Body type
(M) For manifold
SVC
Solenoid valve combination
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
MANUAL
Manual override
PRESSURE
Vacuum pressure switch suction filter
UNIT
Vacuum pressure switch unit specification
LEAD
Lead wire specifications
FITTINGV
Fitting (V port)
(0) Without fittings(M5x0.8)
OPTION
Option
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
2D