Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Sparks Belting
Description
6.46" Diameter Drum Motor - Motorized Pulleys
Bill of material
6DM2C115.75.75470C0000000P0
ON
Order Number
6DM2C115.75.75470C0000000P0
DIA
Diameter
6.46 Inch
DI
Drive or Idler
CON
Construction
V
Voltage
EC
Electrical Connection
CL
Cable Lengths
SL
Shell Length
Inch
HP
Horsepower
NS
Nominal Speed
VM
Mount Selection
ST
Shell Type
SSD
Special Shell Diameter
Inch
GD
Groove Detail
KW
Keyway
KN
Knurling
LT
Lagging Type
LTV
Vulcanized Lagging
LTCB
Cold Bond Lagging
ECT
End Cap Type
BB
Backstop bearing
SM
Shaft Modification
Contact Sparks for any shaft modifications
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D