Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Special Springs
Description
FS2C - FS2C-fissaggi
Bill of material
FS2C 32
CODE
-
A
mm
B
mm
C
7 mm
D
4 mm
E
21 mm
D1
mm
D2
mm
D3
6.6 mm
BX
mm
D2X
mm
D3X
6.600 mm
COD
I
17 mm
L
6.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D