Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Special Springs
Description
L Ø 5/8
Bill of material
L16-050
CODE
-
DHINCH
Hole diameter
5/8 Inch
DDINCH
Rod diameter
13/32 Inch
LOINCH
Free length
Inch
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection of job
Inch
FXI
Force
0.00 lbs
LXINCH
Length at compression end
Inch
S1INCH
Recommended working deflection for long spring life
Inch
F1LBS
Force
28 lbs
S2INCH
Recommended working deflection for medium spring life
Inch
F2LBS
Force
42 lbs
S3INCH
Deflessione per media - corta durata
Inch
F3LBS
Force
49 lbs
SNINCH
Maximum operating deflection
Inch
FNLBS
Force
56 lbs
DINCH
Cross wire section
0.09 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D