Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 16
HELP_VARIABLE
Company
Speedyblock
Description
Form NP - Horizontal series with straight base
Bill of material
130/PX
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Horizontal
USE
Characteristics and applications
Form N and form NX with open clamping lever and two flanged washers. Form P and form PX with full clamping lever and bolt retainers to be welded in the desired position and angle. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is the low profile of the tool, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly
ESECUZIONE
Material
ANGOLO
Opening angle
°
A
mm
B
mm
C
mm
D
mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
mm
N
mm
O
mm
P
mm
Q
mm
Z
mm
FH
daN
GR
g
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D