Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form OLS-PLS - Horizontal series with anti-release lever and extended clamping lever
Bill of material
130/PLS
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Horizontal
USE
Characteristics and applications
Form OLS with extended clamping lever and folded base. Form PLS with extended clamping lever and straight base. Spindles: To be ordered separately (see Accessories). Extensions: The models are supplied with AP6 and AP8 extension as per the drawing and with two flanged washers (see Accessories). Features and applications: The main features of this series are the special anti-release lever and the special extension of the locking arm to facilitate the specific use in control templates, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly.
ANGOLO
Opening angle
°
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
26 mm
I
mm
L
mm
M
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
Z
mm
FH
daN
GR
g
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D