Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-99
Bill of material
19500301
MD01
VAR__MANUID_
19500301
DESCSHORT
Short Description
TK MPI-99
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey, TK PS/PC 99 + ALS 1212<br /><strong>Dimensions: </strong>74 x 74 x 2,5 mm
INTNO
International product number
4013902152124
MANUID
Product number of the Manufacturer
19500301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-99
EF000008
74
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.032
LENGTH
74
WIDTH
74
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
2D