Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
NS 35-144
Bill of material
19814401
MD01
VAR__MANUID_
19814401
DESCSHORT
Short Description
NS 35-144
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, TK PS/PC 1809/1811/1813/1818/2518 + ALS 2011/2020<br /><strong>Dimensions: </strong>35 x 144,0 x 7,5 mm
INTNO
International product number
4013902556786
MANUID
Product number of the Manufacturer
19814401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NS 35-144
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
144
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0494
LENGTH
144.000
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
2D