Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MPI-3040
Bill of material
72000401
MD01
VAR__MANUID_
72000401
DESCSHORT
Short Description
GEOS MPI-3040
DESCLONG
Long Description
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible, for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22<br /><strong>Dimensions: </strong>250 x 350 x 5 mm
INTNO
International product number
4013902614042
MANUID
Product number of the Manufacturer
72000401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MPI-3040
EF000008
250
EF000040
350
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.6105
LENGTH
350
WIDTH
250
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D