Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MSS-30
Bill of material
72005001
MD01
VAR__MANUID_
72005001
DESCSHORT
Short Description
GEOS MSS-30
DESCLONG
Long Description
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces, mounting on the 300mm enclosure side<br /><strong>Dimensions: </strong>35 x 300 x 40,5 mm
INTNO
International product number
4013902625611
MANUID
Product number of the Manufacturer
72005001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MSS-30
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.815
LENGTH
300
WIDTH
35
DEPTH
40.5
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D