Catalog navigation
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
Spraying Systems
Description
VeeJet® H-VVL - Nozzles - Metric
Bill of material
HB1/8VVL-SS650067
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
Male
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC015
Flow Rate Capacity (lpm) at 15 bar
FRC20
Flow Rate Capacity (lpm) at 20 bar
FRC35
Flow Rate Capacity (lpm) at 35 bar
SA15
Spray Angle at 1.5 bar
SA3
Spray Angle at 3 bar
SA6
Spray Angle at 6 bar
SA015
Spray Angle at 15 bar
LL
L
mm
SS1
S1
mm
SS2
S2
7.94 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D